(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

LED Illuminated Square Type Push Button Switch EA940D-226

LED Illuminated Square Type Push Button Switch EA940D-226

【Product Specifications】
・Momentary type
・Hole cut in panel for dia. 16mm
・Dim.-21(W) x 52.5(D) x 18(H)mm
・Rating-5A
・Contact specification-1a1b
・LED bulb-24VDC
・Material-Body: polycarbonate
・Color…Red

Part Number

Configured Part Number is shown.

EA940D-226

Part Number
EA940D-226
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-226 in the LED Illuminated Square Type Push Button Switch EA940D-226 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)