LED Illuminated Push Button Switch EA940D-102

LED Illuminated Push Button Switch EA940D-102

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・Rating-10A
・Dia. 22mm switch
・Contact specification-1a1b
・Material-Body: polycarbonate
・Momentary type
・LED bulb-24VAC/DC
・Dim.-30 x 92 x 44mm
・Color…Green

Part Number

Configured Part Number is shown.

EA940D-102

Part Number
EA940D-102
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-102 in the LED Illuminated Push Button Switch EA940D-102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)