• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Switch with Light EA940CF-102

Switch with Light EA940CF-102

【Product Specifications】
・Capacity-light:AC100V 0.6W, outlet:15A 125V
・It turns on when people approach and turns off after about 15 seconds when prople are away from the detection area.
・Detection area-About 3m/160°
・Lamp color
・Plug-in-1pcs

Part Number

Configured Part Number is shown.

EA940CF-102

Part Number
EA940CF-102
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CF-102 in the Switch with Light EA940CF-102 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)