Light Control EA940CE-86

Light Control EA940CE-86

【Product Specifications】
・White Heat For light
・Rated Capacity …AC100V・500W
・Size …47.9×41.3×112(H)mm
・Description … 3-way・Single Pole For dual use
・Adjustment System …The slide Type

Part Number

Configured Part Number is shown.

EA940CE-86

Part Number
EA940CE-86
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-86 in the Light Control EA940CE-86 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)