Socket-Outlet plate EA940CE-731

Socket-Outlet plate EA940CE-731

【Product Specifications】
・Material …Corrosion Resistance Aluminum Alloy Alloy
・Size …70×120×6.5(T)mm
・Line …1
・Hole …1
・Jaws (Hole )Size …38.5×46.5mm

Part Number

Configured Part Number is shown.

EA940CE-731

Part Number
EA940CE-731
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-731 in the Socket-Outlet plate EA940CE-731 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)