[Metal/Drip-Proof] Plate EA940CE-713

[Metal/Drip-Proof] Plate EA940CE-713

【Product Specifications】
・Key Nothing
・Plate Description …Metal guard Plate 、132×75×23mm
・Drip-Proof Function (With the door closed)
・Description …3 pcs
・Hole Size …28.5×69.2mm
・Opening Angle …135 degree

Part Number

Configured Part Number is shown.

EA940CE-713

Part Number
EA940CE-713
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-713 in the [Metal/Drip-Proof] Plate EA940CE-713 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)