• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

[Metal/Drip-Proof] Plate EA940CE-701

[Metal/Drip-Proof] Plate EA940CE-701

【Product Specifications】
・Key Nothing
・Plate Description …Metal Drip-Proof Plate 、132×75×10mm
・Drip-Proof Function (With the door closed)
・Description …1 pc
・Hole Size …28.5×23.2mm
・Opening Angle …150 degree

Part Number

Configured Part Number is shown.

EA940CE-701

Part Number
EA940CE-701
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-701 in the [Metal/Drip-Proof] Plate EA940CE-701 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)