• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Plate [For Telephone Line・Stainless] EA940CE-692

Plate [For Telephone Line・Stainless] EA940CE-692

【Product Specifications】
・Material …Stainless
・The number of Round-hole …1
・Description …1pc
・Size …70×120mm
・Jaws (Hole )Size …Dia 16mm(With Mounting Frame )

Part Number

Configured Part Number is shown.

EA940CE-692

Part Number
EA940CE-692
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-692 in the Plate [For Telephone Line・Stainless] EA940CE-692 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)