Plate [For Telephone Line・Stainless] EA940CE-672

Plate [For Telephone Line・Stainless] EA940CE-672

【Product Specifications】
・Material …Stainless
・The number of Round-hole …1
・Description …1pc
・Size …70×120mm
・Jaws (Hole )Size …Dia 9mm(With Mounting Frame )

Part Number

Configured Part Number is shown.

EA940CE-672

Part Number
EA940CE-672
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-672 in the Plate [For Telephone Line・Stainless] EA940CE-672 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)