• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Rainproof cover[Stainless Steel] Plate EA940CE-653

Rainproof cover[Stainless Steel] Plate EA940CE-653

【Product Specifications】
・Material …Stainless
・With Mounting Frame (With Gum Packing )
・Description …Square 1pc
・Size …74.5×124.5mm

Part Number

Configured Part Number is shown.

EA940CE-653

Part Number
EA940CE-653
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-653 in the Rainproof cover[Stainless Steel] Plate EA940CE-653 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)