• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Switch For Toilet Ventilation EA940CE-64

Switch For Toilet Ventilation EA940CE-64

【Product Specifications】
・Rated Capacity …10A・100V(Fan Circuit ・4A・100V)
・Size …44×41×22.7(H)mm
・The Lighting Will Be Immediately Turned Off Once The Switch Is Turned Off, Whereas The Fan Will Be Turned Off About 3 Minutes Later.
・Firefly Function (Exhaust Fan Stop Later Lighting Up)

Part Number

Configured Part Number is shown.

EA940CE-64

Part Number
EA940CE-64
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-64 in the Switch For Toilet Ventilation EA940CE-64 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)