[Metal] Cover Plate EA940CE-624

[Metal] Cover Plate EA940CE-624

【Product Specifications】
・New Type Metal Plate 2Press
・Material …Corrosion Resistance Aluminum Alloy
・Description …Square 4pcs
・Size …208×120mm

Part Number

Configured Part Number is shown.

EA940CE-624

Part Number
EA940CE-624
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-624 in the [Metal] Cover Plate EA940CE-624 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)