[Stainless Steel] Plate EA940CE-604

[Stainless Steel] Plate EA940CE-604

【Product Specifications】
・Material …Stainless
・Size …116×120×6.5(T)mm
・+/- Dual Screw adoption
・Line …2
・Hole …3
・Jaws (Hole )Size …28.5×23.2mm

Part Number

Configured Part Number is shown.

EA940CE-604

Part Number
EA940CE-604
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-604 in the [Stainless Steel] Plate EA940CE-604 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)