• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Emergency Push-Button Switch EA940CE-39

Emergency Push-Button Switch EA940CE-39

【Product Specifications】
・Rated capacity-6A 300V
・Both ends shut down
・Size-50x112x36.5mm
・The cover will stay depressed once you push it. To get it back out, remove the cover and pull out the button.

Part Number

Configured Part Number is shown.

EA940CE-39

Part Number
EA940CE-39
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-39 in the Emergency Push-Button Switch EA940CE-39 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)