• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Push Button Switch EA940CE-37

Push Button Switch EA940CE-37

【Product Specifications】
・Size-50x33.6x22.7(D)mm
・Name of the load can be displayed.
・-36 is turned on only when it is being pressed.
・Specification-Continuous closing shape
・Rating-10A 300V

Part Number

Configured Part Number is shown.

EA940CE-37

Part Number
EA940CE-37
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-37 in the Push Button Switch EA940CE-37 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)