Pilot Lamp (Voltage searching Type) EA940CE-34

Pilot Lamp (Voltage searching Type) EA940CE-34

【Product Specifications】
・Voltage …100V
・Voltage Searching Type
・Size …44×32×22.7(H)mm
・Power Consumption …0.15WOr Less
・Color …Red

Part Number

Configured Part Number is shown.

EA940CE-34

Part Number
EA940CE-34
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-34 in the Pilot Lamp (Voltage searching Type) EA940CE-34 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)