• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

TV Terminal EA940CE-146

TV Terminal EA940CE-146

【Product Specifications】
・Tv Set[For Automobile] Terminal
・Current Passage Type
・Band …10 To 2150MHz
・Size …44×22.7×26(D)mm

Part Number

Configured Part Number is shown.

EA940CE-146

Part Number
EA940CE-146
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-146 in the TV Terminal EA940CE-146 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)