• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Hooking Embedded Ceiling Block EA940CE-142

Hooking Embedded Ceiling Block EA940CE-142

【Product Specifications】
・Rated capacity-6A 125V
・Size-φ95x22.3(T)mm
・Mounting screw-M3.5
・With concrete and grounding.

Part Number

Configured Part Number is shown.

EA940CE-142

Part Number
EA940CE-142
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-142 in the Hooking Embedded Ceiling Block EA940CE-142 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)