• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Round Push-Button Switch EA940CB-82

Round Push-Button Switch EA940CB-82

【Product Specifications】
・Rated capacity-1A 300V
・100V Round type button.
・Compatible cable-Solid:Dia.0.8 to 1.6mm ,Stranded:0.75 to 1.25mm2
・Size-φ50x30.5(D)mm

Part Number

Configured Part Number is shown.

EA940CB-82

Part Number
EA940CB-82
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-82 in the Round Push-Button Switch EA940CB-82 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)