Clip EA940BZ-13

Clip EA940BZ-13

【Product Specifications】
・Compatible cable--11:3.5mm2,5.5mm2 -12:2mm2,3.5mm2 -13:1.25mm2,2mm2
・Size- -11:φ63x50.9mm -12:φ53x41.2mm -13:φ39x35.2mm
・Plug-2 pcs with earthing
・Rating-15A 125V

Part Number

Configured Part Number is shown.

EA940BZ-13

Part Number
EA940BZ-13
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-13 in the Clip EA940BZ-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)