Hooking Exposed Socket Outlet EA940BZ-112

Hooking Exposed Socket Outlet EA940BZ-112

【Product Specifications】
・Size- -111:58x58x36.5(D)mm -112:58x58x36(D)mm -113, -114:75x76x46.5(D)mm
・Rated capacity-15A 125V
・Socket-2 pcs with earthing

Part Number

Configured Part Number is shown.

EA940BZ-112

Part Number
EA940BZ-112
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-112 in the Hooking Exposed Socket Outlet EA940BZ-112 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)