• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Plug EA940BZ-11

Plug EA940BZ-11

【Product Specifications】
・Compatible cable--11:3.5mm2,5.5mm2 -12:2mm2,3.5mm2 -13:1.25mm2,2mm2
・Size- -11:φ63x50.9mm -12:φ53x41.2mm -13:φ39x35.2mm
・Plug-2P
・Rating-30A 250V

Part Number

Configured Part Number is shown.

EA940BZ-11

Part Number
EA940BZ-11
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BZ-11 in the Plug EA940BZ-11 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)