Rubber Plug , Connector EA940BV-1

Rubber Plug , Connector EA940BV-1

【Product Specifications】
・Rated capacity-15A 125V
・2P
・Dim.: -1: dia. 32 x 67mm-2: dia. 31 x 65mm
・Compatible electric cables-0.75 to 2.0mm2
・Name…Rubber Plug

Part Number

Configured Part Number is shown.

EA940BV-1

Part Number
EA940BV-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BV-1 in the Rubber Plug , Connector EA940BV-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)