Waterproof type Hooking Plug , connector EA940BT-12

Waterproof type Hooking Plug , connector EA940BT-12

【Product Specifications】
・Waterproof
・Rated capacity-20A, 250V
・2P
・Dim.: -11: Dia. 45.5 x 72mm-12: Dia. 54 x 108mm
・Compatible electric cables-2.0 to 3.5mm2
・Name…Waterproof connector body

Part Number

Configured Part Number is shown.

EA940BT-12

Part Number
EA940BT-12
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BT-12 in the Waterproof type Hooking Plug , connector EA940BT-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)