• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Waterproof type Hooking Plug , connector EA940BT-1

Waterproof type Hooking Plug , connector EA940BT-1

【Product Specifications】
・Waterproof
・Rated capacity-15A, 125V
・2P
・Dim.: -1: dia. 36 x 74mm-2: dia. 46 x 90mm
・Compatible electric cables-0.75 to 2.0mm2
・Name…Waterproof plug

Part Number

Configured Part Number is shown.

EA940BT-1

Part Number
EA940BT-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BT-1 in the Waterproof type Hooking Plug , connector EA940BT-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)