• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Waterproof type plug , connector EA940BS-1

Waterproof type plug , connector EA940BS-1

【Product Specifications】
・Waterproof
・Rated capacity-30A, 250V
・2P
・Dim.: -1: dia. 69 x 130mm-2: dia. 82 x 140mm
・Compatible electric cables-3.5 to 5.5mm2
・Name…Waterproof plug

Part Number

Configured Part Number is shown.

EA940BS-1

Part Number
EA940BS-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BS-1 in the Waterproof type plug , connector EA940BS-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)