Waterproof type Hooking connector EA940BR-12

Waterproof type Hooking connector EA940BR-12

【Product Specifications】
・Rated capacity-20A・250V
・2P.
・Applicable electric wire-2mm2, 3.5mm2
・Size-Dia.66×120mm
・Water-proof
・Water-proof connector body

Part Number

Configured Part Number is shown.

EA940BR-12

Part Number
EA940BR-12
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BR-12 in the Waterproof type Hooking connector EA940BR-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)