• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Waterproof type Hooking Plug , connector EA940BP-1

Waterproof type Hooking Plug , connector EA940BP-1

【Product Specifications】
・Waterproof
・Rated capacity-15A, 125V
・2-pole grounding
・Dim.: -1: dia. 38.5 x 82.5mm-2: dia. 48 x 95mm
・Compatible electric cables-0.75 to 2.0mm2
・Name…Waterproof plug with earthing

Part Number

Configured Part Number is shown.

EA940BP-1

Part Number
EA940BP-1
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BP-1 in the Waterproof type Hooking Plug , connector EA940BP-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)