Hooking Plug EA940BM-21

Hooking Plug EA940BM-21

【Product Specifications】
・Rated capacity-30A・250V
・2-pole grounding
・Applicable electric wire-3.5 to 8mm2
・Size-Dia.64×100mm
・3M terminal
・Hook plug

Part Number

Configured Part Number is shown.

EA940BM-21

Part Number
EA940BM-21
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BM-21 in the Hooking Plug EA940BM-21 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)