• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Waterproof type Hooking Plug , connector EA940BM-1

Waterproof type Hooking Plug , connector EA940BM-1

【Product Specifications】
・Waterproof
・Rated capacity-20A, 250V
・3P
・Dim.: -1: dia. 45.5 x 93mm-2: dia. 54 x 108mm
・Compatible electric cables-2.0 to 3.5mm2
・Name…Waterproof plug

Part Number

Configured Part Number is shown.

EA940BM-1

Part Number
EA940BM-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BM-1 in the Waterproof type Hooking Plug , connector EA940BM-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)