Water-proof Type Hooking connector EA940BJ-12

Water-proof Type Hooking connector EA940BJ-12

【Product Specifications】
・Rated capacity-30A・250V
・3pole grounding plug
・Applicable electric wire-5.5mm2, 8mm2
・Size-Dia.76×124mm
・3M terminal
・Water-proof connector body

Part Number

Configured Part Number is shown.

EA940BJ-12

Part Number
EA940BJ-12
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BJ-12 in the Water-proof Type Hooking connector EA940BJ-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)