• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Hooking Plug EA940BJ-11

Hooking Plug EA940BJ-11

【Product Specifications】
・Rated capacity-30A・250V
・3pole grounding plug
・Applicable electric wire-5.5mm2, 8mm2
・Size-Dia.66.5×103.5mm
・3M terminal
・Water-proof hooking plug

Part Number

Configured Part Number is shown.

EA940BJ-11

Part Number
EA940BJ-11
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BJ-11 in the Hooking Plug EA940BJ-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)