• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Connector Body EA940BE-2

Connector Body EA940BE-2

【Product Specifications】
・Rated capacity-20A, 250V
・2P
・Dim.--1: dia. 42.5 x 72mm-2: dia. 38 x 70mm
・Compatible electric cables-2mm2, 3.5mm2
・Name…Connector body

Part Number

Configured Part Number is shown.

EA940BE-2

Part Number
EA940BE-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BE-2 in the Connector Body EA940BE-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)