Connector Body EA940BE-12

Connector Body EA940BE-12

【Product Specifications】
・Compatible electric cables-2mm2・3.5mm2
・Dim.- dia. 38×70mm
・Plug-3p
・Capacity-20A 250V
・3M terminal
・Name-Connector Body

Part Number

Configured Part Number is shown.

EA940BE-12

Part Number
EA940BE-12
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BE-12 in the Connector Body EA940BE-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)