Inlet connector for equipment installation EA940BC-2

Inlet connector for equipment installation EA940BC-2

【Product Specifications】
・Rated capacity-15A, 125V
・2-pole grounding
・Dim.--1: Dia. 45 x 42.5mm-2: Dia. 44 x 83mm
・Name…Connector body with grounding

Part Number

Configured Part Number is shown.

EA940BC-2

Part Number
EA940BC-2
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BC-2 in the Inlet connector for equipment installation EA940BC-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)