Plug EA940BB-6

Plug EA940BB-6

【Product Specifications】
・Compatible electric cables-0.75 to 2mm2
・Dim.- dia. 42.5×57mm
・Plug-3P
・Capacity-15A 250V

Part Number

Configured Part Number is shown.

EA940BB-6

Part Number
EA940BB-6
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940BB-6 in the Plug EA940BB-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)