(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

[For EA940AS-61, -66, -66A]Lead Terminal

[For EA940AS-61, -66, -66A]Lead Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      717₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Copper plated steel rod
・It is necessary when the connecting type grounding rod is used as a single unit (upper part).
・Specification-For EA940AS-66
・Lead wire dim.-14mm2 x 220mm

 
Part Number
EA940AS-62
EA940AS-67
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipJAN code Lead Size

₹ 716.51

1 Piece(s) 6 Day(s) or more 45487457764858 mm2 × 220 mm

₹ 995.80

1 Piece(s) 6 Day(s) or more 454874577649214 mm2 × 220 mm

Loading...

  1. 1

Basic Information

Product Type Other Type details Lead Terminal