(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Earth Bar with Cable EA940AS-51

Earth Bar with Cable EA940AS-51
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,091₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Copper plated steel rod
・If you want to reduce the grounding resistance by connecting a grounding rod deep in the ground, connect a compatible grounding rod (lower part).
・Reference type-Type D
・Dim.-Dia. 7 x 300mm
・Lead wire dim.-IV 1.6mmx3m
・Compatible lead bar (lower part)--

 
Part Number
EA940AS-51
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,090.51

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AS-51 in the Earth Bar with Cable EA940AS-51 series.