(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Earth Bar EA940AS-43

Earth Bar EA940AS-43
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,079₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Copper plated steel rod
・If you want to reduce the grounding resistance by connecting a grounding rod deep in the ground, connect a compatible grounding rod (lower part).
・Reference type-Type A
・Dim.-Dia. 14 x 1200mm
・Lead wire dim.-14mm2 x 220mm
・Compatible lead bar (lower part)-EA940AS-66

Part Number
EA940AS-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,079.13

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1