• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Vinyl insulated cable (KIV) EA940AN-201B

Vinyl insulated cable (KIV) EA940AN-201B

【Product Specifications】
・Material-Wire: copperSheath insulation: heat-proof vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…600V(2.0mm2 x 1 core)
・Color…Red
・Length…100m

Part Number

Configured Part Number is shown.

EA940AN-201B

Part Number
EA940AN-201B
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AN-201B in the Vinyl insulated cable (KIV) EA940AN-201B series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)