(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Input voltage-24VDC
・Output voltage-12.8±0.2VDC
・USB output-5V/1000mA
・With protection circuits
・Has memory function for apparatuses such as car audio devices (when power on)
・Three types of output (cigar socket, terminal, USB port)
・Output current-30A
Please check the type/dimensions/specifications of the part EA812JK-5B in the DC24V-DC12V Converter EA812JK-5B series.