(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

24V DC to 12V DC converter (Part Number)

24V DC to 12V DC converter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,534₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Input Method: Terminal connection ·Maintains the memory function of car audio, etc., (when the power supply is turned on) ·Equipped with 3 outputs (cigar socket, terminal, USB port)

 
Part Number
EA812JK-5B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated output current Maximum instantaneous output current memory output ACC socket output Fuse capacity size Weight Details 1

₹ 11,094.04

1 Piece(s) 5 Day(s) or more 30A32Aup to 6.5A10 A or less20 A (cord part holder)90×189×51(H)mm725gWith cooling fan

Loading...

  1. 1

Basic Information

Rated Input Voltage DC24V Input Voltage Range DC21 to 30V Rated output voltage DC12.8V±0.2V
USB Output 5V/1000mA Operating Temperature Range 0°C to 40°C high voltage cut 30V±1V
low voltage cut 18.5V±1V Protection Circuit Built-in input current protection circuit (fuse) Built-in overload protection circuit Built-in voltage protection circuit Output Terminal (3 systems) ACC socket/land terminal/USB port
Wait current (At applying no load) When OFF: At 30mAON: 150 mA Cord length Approximately 1450 mm

Please check the type/dimensions/specifications of the part EA812JK-5B in the 24V DC to 12V DC converter series.

Product variants

Part Number
EA812JK-3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated output current Maximum instantaneous output current memory output ACC socket output Fuse capacity size Weight Details 1

₹ 7,533.51

1 Piece(s) 5 Day(s) or more 10A12Aup to 5A7.5 A or less10 A (Power switch side)90×174×51(H)mm600g-