(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Power Supply EA812HB-6

Portable Power Supply EA812HB-6

You can add up to 6 items to the comparison list.

Loading...

Catalog

Japanese Only

Product Description

【Product Specifications】
・Chargeable from AC and DC power supplies
・Recharge time-Approx. 8 hours (100VAC)/Approx. 10 hours (Cigar lighter 12VDC)
・Output voltage-12VDC(DC terminal: max. 30A, cigar lighter: max. 10A)
・Input voltage-12VDC
・Output voltage-100VAC
・Max output-150W
・Rated output-128 W
・Dim.-410 x 370 x 110mm
・Weight-8kg
・Easy charging with the supplied power cord
・With power light convenient for night work
・Plug-socket 2 pcs, cigar lighter and terminal output are provided.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language