Round tag for distinguishing cables EA475HD-13

Round tag for distinguishing cables EA475HD-13

【Product Specifications】
・Material-Paper, yarn
・Weight-0.5g
・Shape…Oval
・Tag…20 x 30
・String length…128

Part Number

Configured Part Number is shown.

EA475HD-13

Part Number
EA475HD-13
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA475HD-13 in the Round tag for distinguishing cables EA475HD-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)