• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Bracket For Metal Band EA463EH-200

Bracket For Metal Band EA463EH-200

【Product Specifications】
・Material-Stainless steel
・With mounting bolt, 2 kind of washers(metal and fiber)
・Metal Shapes-Flare shape
・Applicable band width-1/2"(12.7mm)

Part Number

Configured Part Number is shown.

EA463EH-200

Part Number
EA463EH-200
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EH-200 in the Bracket For Metal Band EA463EH-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)