• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel Band EA463E-6

Stainless Steel Band EA463E-6

【Product Specifications】
・Material-SUS201
・30m/roll
・Contained in the plastic case
・Case dim.-302 x 243mm
・Band thickness-E-3: 0.63mmE-4 to -6: 0.76mm
・Required tool-All dim.: EA463EE-3, -4-3: EA463EE-1, -2, -2A
・Suitable buckle:EA463EJ-6
・Width (mm)…3/4"19.05)
・Load capacity…1,010kg
・Case color…Red

Part Number

Configured Part Number is shown.

EA463E-6

Part Number
EA463E-6
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463E-6 in the Stainless Steel Band EA463E-6 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)