(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

General Purpose Case Type H CX Series

General Purpose Case Type H CX Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· Comes with handles which make it portable.
· Comes with feet.

Part Number

Configured Part Number is shown.

Part Number
CX-15H
CX-17H
CX-20H
Part NumberVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
6 Day(s) or more 150150250
6 Day(s) or more 175175300
6 Day(s) or more 200200350

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Black (cover / rear panel) / cream (front panel) Material Details Steel (cover) / aluminum (front panel / rear panel)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)