General Purpose Case UX Series

General Purpose Case UX Series

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· With heat dissipation holes on the side of the case.
· There is a sub panel on the inside of the case.
· Sub panel mounting position can be changed between front and back.
· Comes with feet.

Part Number

Configured Part Number is shown.

Part Number
UX-280
UX-310
UX-340
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Quote 1028080170
8 Day(s) or more 10310100200
6 Day(s) or more 10340120230

Loading...

  1. 1

Basic Information

Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Smoky brown (cover) / Silver (panel) Material Details Steel (cover) / aluminum (panel)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)