(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

General Purpose Case CR Series

General Purpose Case CR Series

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· This aluminum case is suitable for a wide range of fields, such as electronic measurement devices.
· With heat dissipation holes on the side of the case.
· Comes with feet.

Part Number

Configured Part Number is shown.

Part Number
CR-1
CR-2
CR-3
Part NumberVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
6 Day(s) or more 1015090250
6 Day(s) or more -12575200
8 Day(s) or more 1010060150

Loading...

  1. 1

Basic Information

Material Aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Silver (cover) / gray (body) Material Details Aluminum (cover / body)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)