(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

General Purpose Case CE Series

General Purpose Case CE Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,550₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This metal case is suitable for a wide range of fields, such as electronic measurement devices.
· Comes with feet.

Part Number
CE-200H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,549.51

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 200 Dimension vertical H(mm) 160 Dimension depth D(mm) 150
Material Steel/aluminum Protection function (environmentally resistant) NA Intermediate plate Without Circuit Board
Installation Indoor Color/Exterior treatment Warm gray (cover) / silver (front panel) Material Details Steel (top cover / bottom cover) / aluminum (Front panel / rear panel)

Please check the type/dimensions/specifications of the part CE-200H in the General Purpose Case CE Series series.